??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
9456S - 1K PE force sensor, pre-tensioning set 9456S
Bill of material
KISTLER Type 9456S
TYP
Type
9456S
ST
Sensor Type
9091
MS
max. tension Pretensioning bolt
730 kN
SSA
Optional accessories type Wrench adapter
not needed
IS
Optional accessories type Insulating washer
9456A1
L
Superbolt length S
140 mm
SAP
Material numbers
000000000018045643
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Dimension
2D