??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
9232A... - Surface Strain Sensor
Bill of material
KISTLER Type 9232AU41
TYP
Type
9232A
OPT
Option
AN
Connection
KIAG 10-32 neg.
M
Measuring Range
-600...600 µe
U
Overload
-900...900 µe
KM1
Calibrated measuring range
0...300 µe
KM2
Calibrated measuring range
0...-300 µe
EP
Sensitivity
≈-80 pC/µe
L
Linearity
≈≤±2 %FSO
H
Hysteresis
≤±3 %FSO
EI
Natural frequency
≥12 kHz
BIM
Acceleration sensitivity in transverse direction
≤±0.03 με/g
BIQ
Acceleration sensitivity in fastening direction
≤±0.02 με/g
BIB
Acceleration sensitivity in measuring direction
≤±0.01 με/g
BT
Operating temperature range
0...70 °C
I1
Insulation resistance at 20 °C
≤10
I2
Insulation resistance at 70 °C
≤0.01
S
Degree of protection EN60529 IP65
IP65
GW
Weight
0.18 kg
SAP
Material numbers
000000000018007473
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Dimension
2D