??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
9215A - Low Level Force Sensor
Bill of material
KISTLER Type 9215A
TYP
Type
9215A
M
Measuring Range
-20...200 N
EP
Sensitivity
-95 pC/N
BT
Operating temperature range
-50...180 °C
AN
Connection
M4x0.35 neg.
SAP
Material numbers
000000000018020047
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Dimension
2D