??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
6061B - THERMOCOMP ® Quartz Pressure Sensor
Bill of material
KISTLER Type 6061B
TYP
Type
6061B
VER
Version
B
Range
0 ... 250 bar
EP
Sensitivity
~-25 pC/bar
BT
Operating temperature range
-50 ... 350 °C
AN
Plug
M4 x 0,35
BS
(Bore / sensor)
SAP
Material numbers
000000000018005475
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Dimension
2D