??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
6052C - High Temperature Pressure Sensor
Bill of material
KISTLER Type 6052CU40S7-3
TYP
Type
6052C
AUS
Design
VER
Version
KBAUS
Cable version
KBLAN
Cable length
M
Measuring Range
0 ... 250 bar
EP
Sensitivity
≈–20 pC/bar
BT
Operating temperature range
–20 ... 350 °C
BS
(Bore / sensor)
SAP
Material numbers
000000000018037758
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Dimension
2D