??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
2125A - Potentiometric displacement sensor
Bill of material
KISTLER Type 2125A150
TYP
Type
2125A
EN
Defined electrical range
mm
A
Overall length 0/+1 mm
mm
B
Stroke 0/+1.5 mm
mm
Enter value for B
Stroke 0/+1.5 mm
mm
cm
inch
ft
AW
Nominal resistance
LU
Linearity, independent
±%
WG
Repeatability
0.002 mm
GEW
Total weight ±5
g
TEMP
Temperature range
-30...100 °C
SG
Vibration
5...2000 Hz
S
Shock
50/11 g/ms
SA
Protection class (EN 60529)
40 IP
SAP
Material numbers
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Dimension
2D