??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
2124A - Potentiometric displacement sensor
Bill of material
KISTLER Type 2124A100
TYP
Type
2124A
EN
Defined electrical range
mm
A
Overall length 0/+0.1 mm
mm
B
Stroke 0/+1.5 mm
mm
Enter value for B
Stroke 0/+1.5 mm
mm
cm
inch
ft
C
mm
D
Excess length of push rod in end position
mm
EB
Electrical area
mm
AW
Nominal resistance
WT
Resistance tolerance
20 ±%
GEW
Total weight ±5
g
TEMP
Operating temperature range
-30...100 °C
SG
Vibration
5...2000 Hz
S
Shock
50/11 g/ms
SA
Protection class (EN 60529)
40 IP
SAP
Materialnummern
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Dimension
2D