??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
2118A - Potentiometric Position Transducer type TR
Bill of material
KISTLER Typee 2118A7504
TYP
Type
2118A
WS
Position Transducer TR
mm
ST
Plug
A
Length of housing +1mm
mm
B
Stroke ±1.5mm
mm
Enter value for B
Stroke ±1.5mm
mm
cm
inch
ft
C
mm
D
D±1.5 mm
mm
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Dimension
2D