??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
2112A - Potentiometric Position Transducer Type TRS
Bill of material
KISTLER Type 2112A100
TYP
Type
2112A
A
Length of housing +1mm
mm
B
Stroke ±1.5mm
mm
Enter value for B
Stroke ±1.5mm
mm
cm
inch
ft
EN
Defined electrical range
mm
SAP
Material numbers
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Dimension
2D