??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
9289A113 - Measuring Hub RoaDyn® S260
Bill of material
KISTLER Type 9289A113
TYP
Type
9289A113
M
Measuring Range
Fx=-1200...1200, Fz=±60000 N
BT
Operating temperature range
5...80 °C
D
Diameter
440 mm
L
Length
396.5 mm
SAP
Material numbers
000000000018007575
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Dimension
2D