??
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Kistler
Description
5877A - maXYmos TL
Bill of material
KISTLER Type 5877A0
TYP
Type
Y
Channel Y
DMS, Piezo, ± 10V
X
Channel X
Poti, ±10V
SAP
Material numbers
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Dimension
2D