??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
1633C - Single-core connection cable
Bill of material
KISTLER Type 1633C0.5
TYP
Type
1633C0.5
BT
Operating temperature range
-55...200 °C
L
Cable length
Standard length 0,"5 m"
SAP
Material numbers
000000000018000535
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Dimension
2D