암호
카탈로그 탐색
KISTLER Typ 9170A1110
Kistler
Force
Dynamometer
Rotating
Powered by
CAD모델 선택
{kistler/02_force/04_dynamometer/02_rotating/9170a_asmtab.prj},{NB=KISTLER Typ 9170A1110},{TYP=9170A},{DB=Datenblatt},{SA=11},{WA=Spannzangenaufnahme ER},{MS=0},{PPATH=../../04_dynamometer/02_rotating/9170a_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Kistler
Description
9170A - Rotating tension dynamometer
Bill of material
KISTLER Typ 9170A1110
TYP
Type
9170A
SA
Spindle adapter (integrated)
HSK-A40
HSK-A50
HSK-A63
HSK-A80
HSK-E40
HSK-E50
HSK-E63
DIN ISO 7388-1 - AD30 (DIN 69871-AD30)
DIN ISO 7388-1 - AD40 (DIN 69871-AD40)
DIN ISO 7388-1 - AD50 (DIN 69871-AD50)
JIS B 6339-2 JD 30 (MAS 403 BT 30)
JIS B 6339-2 JD 40 (MAS 403 BT 40)
JIS B 6339-2 JD 50 (MAS 403 BT 50)
ANSI / ASME B5.50-30 (CAT 30)
ANSI / ASME B5.50-40 (CAT40)
ANSI / ASME B5.50-50 (CAT50)
Capto C5
Capto C6
HSK-A40
HSK-A50
HSK-A63
HSK-A80
HSK-E40
HSK-E50
HSK-E63
DIN ISO 7388-1 - AD30 (DIN 69871-AD30)
DIN ISO 7388-1 - AD40 (DIN 69871-AD40)
DIN ISO 7388-1 - AD50 (DIN 69871-AD50)
JIS B 6339-2 JD 30 (MAS 403 BT 30)
JIS B 6339-2 JD 40 (MAS 403 BT 40)
JIS B 6339-2 JD 50 (MAS 403 BT 50)
ANSI / ASME B5.50-30 (CAT 30)
ANSI / ASME B5.50-40 (CAT40)
ANSI / ASME B5.50-50 (CAT50)
Capto C5
Capto C6
WA
Toolholder (integrated)
ER collet
MS
Measurement system
only rotor
Measuring system complete with rotor, stator, connecting cable and signal conditioner (rack mount)
Measuring system complete with rotor, stator, connecting cable and signal conditioner (desktop case)
only rotor
Measuring system complete with rotor, stator, connecting cable and signal conditioner (rack mount)
Measuring system complete with rotor, stator, connecting cable and signal conditioner (desktop case)
SAP
Material numbers
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
IFrame
브라우저가 iframe을 지원하지 않습니다.
미리보기
3D
치수도
2D