??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
2121A - Potentiometric Position Transducer Type LWG
Bill of material
KISTLER Type 2121A750
TYP
Type
2121A
EN
Defined electrical range
750 mm
A
Length of housing
994 mm
B
Stroke ±1.5mm
mm
Enter value for B
Stroke ±1.5mm
mm
cm
inch
ft
C
Minimum distance of the rod ends
1040 mm
SAP
Material numbers
000000000018025869
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Dimension
2D