??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
9329A...9389A - Reaction Torque Sensor
Bill of material
KISTLER Type 9389A
TYP
Type
9389A
M
Measuring Range
±1000 N·m
EP
Sensitivity
-100 pC/N·m
BT
Operating temperature range
-40...120 °C
AN
Connection
KIAG 10-32 neg.
SAP
Material numbers
000000000018007738
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Dimension
2D