??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
9819A... - Press Force Sensor
Bill of material
KISTLER Type 9819A111
TYP
Type
9819A
MAT
Material
18025766
PFS
Press Force Sensor
D1
Diameter
10 mm
EZ
Mounting pin
D2
10 mm
L1
>=10 mm
L2
18 mm
MFW
Drive plate
SAP
Material numbers
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Dimension
2D