??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
9323A...9393A - Press Force Sensor
Bill of material
KISTLER Type 9383A
TYP
Type
9383A
M
Measuring Range
0... 300 kN
EP
Sensitivity
-1.9 pC/N
BT
Operating temperature range
-40...120 °C
AN
Connection
KIAG 10-32 neg.
SAP
Material numbers
000000000018007734
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Dimension
2D