??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
6178C - Cavity Pressure Sensor with front ø2.5 mm
Bill of material
KISTLER Type 6178CYUMRXGYYY
TYP
Type
6178C
S
Sensor Type
U
Sensor Type
UNISENS
MG
Mounting type
R
Reserve
Reserve
KA
Cable Type
ST
Plug
KL
Cable version
BS
Bore/Sensor
MR
Measuring range
0...200 bar
O
Overload
300 bar
SEN
Sensitivity
≈-12 pC/bar
L
Linearity, all ranges
≤±1 % FSO
OT1
Operating temperature range-Mold (sensor, cable, connector)
0...200 °C
OT2
Operating temperature range-Melt (on sensor front face)
<450 °C
IR1
Insulation resistance at 20 °C
>10
IR2
Insulation resistance at 200 °C
>1
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Dimension
2D