??
代码
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Kistler
Description
9329A...9389A - Reaction Torque Sensor
Bill of material
KISTLER Type 9369A
TYP
Type
9369A
M
Measuring Range
±200 N·m
EP
Sensitivity
-130 pC/N·m
BT
Operating temperature range
-40...120 °C
AN
Connection
KIAG 10-32 neg.
SAP
Material numbers
000000000018007726
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
IFRAME公司
预览
3D
尺寸标注
2D