??
암호
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Kistler
Description
9712B - Quartz Modal Force Sensor with IEPE Output
Bill of material
KISTLER Type 9712B5
TYP
Type
9712B
RC
Range compression
lbf
TEMPR
Operating temperature range
–58 ... 248 °F
VOLT
Voltage
20 ... 32 VDC
CONS
Constant current
4 mA
SE
Sensing element
Quartz
MAT
Case material
17-4 PH
SH
Sealing
Hermetic
GEW
Weight
19 g
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
SAP
Material numbers
000000000018011079
IFrame
미리보기
3D
치수도
2D