??
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Kistler
Description
9251A, 9252A - 3-Component Force Sensor
Bill of material
KISTLER Type 9251A
TYP
Type
M
Measuring Range
Fx,Fy=±2.5 ; Fz=±5 ; Standardeinbau mit 25kN Vorspannung kN
EP
Sensitivity
Fx,Fy=-8 ; Fz=-4 pC/N
BT
Operating temperature range
-60...150 °C
AN
Connection
KIAG 10-32 neg.
SAP
Material numbers
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
IFRAME公司
预览
3D
尺寸标注
2D