암호
카탈로그 탐색
KISTLER Type 9239AAIMRSE1.5
Kistler
Pressure
Special sensors
Plastic measure technology
9239A
Powered by
CAD모델 선택
{kistler/01_pressure/03_special_sensors/02_plastic_measur_tech/9239a/9239a_asmtab.prj},{NB=KISTLER Typ 9239AAIMRSE1.5(Sensor)},{TYP=9239A},{DB=},{S=A},{IE=individuelle Empfindlichkeit},{NI=mit Montagenippel 9497A_},{RE=Reserve},{KL=S},{ST=E},{KA=1.5},{BS=Sensor},{PPATH=9239a_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Kistler
Description
9239A - Miniature Longitudinal Measuring Pin
Bill of material
KISTLER Type 9239AAIMRSE1.5
TYP
Type
9239A
S
Sensor Type
Exchangeable cable
Short mounting length (integrated
Exchangeable cable
Short mounting length (integrated
IE
Individual sensitivity
Individual sensitivity
NI
Mounting with mounting nut
Mounting with mounting nut
RE
Reserve
Reserve
KL
Cable Type
Single-wire cable (PTFE)
Coaxial cable (PFA D2)
without cable
Single-wire cable (PTFE)
Coaxial cable (PFA D2)
without cable
ST
Plug
with connector Type 1839 in scope of
without connector Type 1839 in scope
with connector Type 1839 in scope of
without connector Type 1839 in scope
KA
Cable version
mit Kabel L=1.5 m
mit Kabel L=5.0
mit Kabel L=1.5 m
mit Kabel L=5.0
BS
Hole/Sensor
Sensor
Mounting bore with extraction body for mounting nut Type 9497A2
Mounting bore with extraction body for mounting nut Type 9497A1
Sensor
Mounting bore with extraction body for mounting nut Type 9497A2
Mounting bore with extraction body for mounting nut Type 9497A1
SAP
Material numbers
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
IFrame
브라우저가 iframe을 지원하지 않습니다.
미리보기
3D
치수도
2D