??
암호
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Kistler
Description
8778A500... - Ceramic Shear Accelerometer
Bill of material
Kistler Typ 8778A500
TYP
Type
8778A500
CON
Connector
SENS
Sensitivity, nom.
10 mV/g
CA
Case/Base
Aluminum/ hard anodized/ Titanium
GI
Ground isolation, min.
10
VOL
Voltage, full-scale
±5 V
MO
Mounting
adhesive/wax
G
Weight (excluding cable)
0.4 g
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
SAP
Material numbers
000000000018007068
IFrame
미리보기
3D
치수도
2D