??
Code
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
Kistler
Description
8776B - Ceramic Shear accelerometer
Nomenclature
Kistler Typ 8776B050A
TYP
Type
8776B
CON
Connector
Top
AR
Acceleration range
MNT
Mounting
CA
Cable
OTR
Operating temperature range
–54 ... 100 [–65 ... 212] °C[°F]
TCS1
Temperature coeff. of sensitivity, max. –54° ... 23°C (–65°... 75°F)
0.12[0.06] %/°C[%/°F]
TCS2
Temperature coeff. of sensitivity, max. 23° ... 100°C (75°... 212°F)
-0.03[0.02] %/°C[%/°F]
GEW
Weight (without cable)
3.3 g
SE
Sensing element
Ceramic Shear material
C
Case
Titanium material
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
SAP
Materialnummern
000000000018042489
IFrame
Aperçus 3D
3D
Infos techniques
2D