??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
8774B - Ceramic Shear accelerometer
Bill of material
Kistler Typ 8774B050A
TYP
Type
8774B
CON
Connector
Top
AR
Acceleration range
MNT
Mounting
CA
Cable
OTR
Operating temperature range
–54 ... 100 [–65 ... 212] °C[°F]
TCS1
Temperature coeff. of sensitivity, max. –54° ... 23°C (–65°... 75°F)
0.07[0.04] %/°C[%/°F]
TCS2
Temperature coeff. of sensitivity, max. 23° ... 100°C (75°... 212°F)
-0.01-[0.006] %/°C[%/°F]
GEW
Weight (without cable)
2.9 g
SE
Sensing element
Ceramic Shear material
C
Case
Titanium material
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
SAP
Materialnummern
000000000018042456
Previews
3D
Dimension
2D