??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
8766A - IEPE Triaxial Accelerometer, Miniature, PiezoStar, 50… 1000g
Bill of material
KISTLER Typ 8766A050ABSP
TYP
Type
8766A
MR
Measuring range
CON
Connector
TEDS
Templates/Variants
CL
Cable length
AL
Acceleration limit
±100 g
TEMPR
Operating temperature range
-54...120°C, [–65 … 250]°F °C,°F
VOLT
Voltage
20...30 VDC
CONS
Constant current
2...18 mA
SET
Sensing element type
PiezoStar
MAT
Housing/base material
titanium
SH
Sealing – housing/connector (EN 60529)
hermetic
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
SAP
Material numbers
Previews
3D
Dimension
2D