??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
8765A - Miniature, voltage triaxial accelerometer
Bill of material
KISTLER Type 8765A250M5
TYP
Type
8765A
R
Range
±250 g, high temperature
AL
Acceleration limit
±500 gpk
TEMPR
Operating temperature range
-55...165°C, [–65 … 330]°F °C,°F
VOLT
Voltage
18...30 VDC
CONS
Constant current
2...20 mA
MAT
Housing/base material
Titanium
GEW
Weight
6.4 g
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
SAP
Material numbers
000000000018011008
Previews
3D
Dimension
2D