??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
8764B - Miniature IEPE Through Hole Triaxial Accelerometer
Bill of material
KISTLER Type 8764B050AB
TYP
Type
8764B
MR
Measuring range
CON
Connector
TEDS
Templates/Variants
AL
Acceleration limit
±100 g
TEMPR
Operating temperature range
-54...100°C, [–65 … 212]°F °C,°F
VOLT
Voltage
22...30 VDC
CONS
Constant current
2...18 mA
MAT
Housing/base material
Titanium
SH
Sealing – housing/connector (EN 60529)
Hermetic
GEW
Weight
5.9 g
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
SAP
Material numbers
000000000018029300
Previews
3D
Dimension
2D