??
Code
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
Kistler
Description
8763B - IEPE Triaxial Accelerometer, Miniature, Ceramic Shear, 50 … 2000g
Nomenclature
KISTLER Typ 8763B050AB
TYP
Type
8763B
MR
Measuring range
CON
Connector
TEDS
Templates/Variants
CL
Cable length
AL
Acceleration limit
±100 g
TEMPR
Operating temperature range
-54...100°C, [–65 … 210]°F °C,°F
VOLT
Voltage
20...30 VDC
CONS
Current, nom.
2...18 mA
MAT
Housing/base material
titanium
SH
Sealing – housing/connector (EN 60529)
hermetic
GEW
Poids
4.5 g
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
SAP
Material numbers
000000000018042418
IFrame
Aperçus 3D
3D
Infos techniques
2D