??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
8705A - PiezoStar Accelerometer
Bill of material
Kistler Type 8705A50M1
TYP
Type
8705A
CON
Connector location
Top
AR
Range
VAR
Variant
OTR
Operating temperature range
–54 ... 165 °C
TCS1
Temperature coefficient of sensitivity
0.004 %/°C
GEW
Weight (without cable)
10 g
SE
Sensing element
PiezoStar material
C
Case
Titanium material
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
SAP
Material numbers
000000000018010983
Previews
3D
Dimension
2D