??
암호
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Kistler
Description
8704B - K-Shear Accelerometers
Bill of material
Kistler Type 8704B25T
TYP
Type
8704B
CON
Connector location
Top connector
AR
Range
VAR
Variant
TEDS
TEDS templates
OTR
Operating temperature range
–55 … 100 °C
TCS1
Temperature coefficient of sensitivity
-0.06 %/°C
GEW
Weight (without cable)
7.5 g
SE
Sensing element
quartz-shear material
C
Case
Titanium material
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
SAP
Material numbers
000000000018010975
IFrame
미리보기
3D
치수도
2D