??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
8702B - K-Shear Accelerometers
Bill of material
Kistler Type 8702B25T
TYP
Type
8702B
CON
Connector location
Side connector
AR
Range
VAR
Variant
TEDS
TEDS templates
OTR
Operating temperature range
–55 … 100 °C
TCS1
Temperature coefficient of sensitivity
-0.06 %/°C
GEW
Weight (without cable)
8.7 g
SE
Sensing element
quartz-shear material
C
Case
Titanium material
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
SAP
Material numbers
000000000018010960
Previews
3D
Dimension
2D