??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
8396A - K-Beam Accelerometer
Bill of material
Kistler Type 8396A2D0ATTA00
TYP
Type
8396A
MR
Measuring range
OT
Output Type
H
Housing
Hermetic titanium housing (T)
EI
Electrical interface/cable length (m)
T
Type
Temperature sensor
OUT
Output @ 20°C [68°F]
1.23 [1.23] Vol%
SENS
Sensitivity mV/°C [mV/°F]
–4 [–2.2] mV/°C
ACC
Accuracy °C [°F]
±5 [±9] °C
CASE
Case
Titanium
M
Mounting
10-32 stud/adhesive
SEAL
Sealing
Hermetic IP50
GI
Ground isolation
yes
CLT
Cable length tolerance
±0.1 m
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
SAP
Material numbers
000000000018032868
Previews
3D
Dimension
2D