??
Code
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
Kistler
Description
8316A - K-Beam Accelerometer
Nomenclature
Kistler Type 8316A2D0A0AC00
TYP
Type
8316A
MR
Measuring range
OT
Output Type
EI
Housing/electrical interface
CL
Cable length
T
Type
Temperature sensor
OUT
Output @ 20°C [68°F]
1.23 [1.23] V
SENS
Sensitivity mV/°C [mV/°F]
–4.0 [–2.2] mV/°C
ACC
Accuracy °C [°F]
±5 [±9] °C
CASE
Case
Anodized Aluminium
M
Mounting
4-40/M3
S
Sealing
Environmental
GI
Ground isolation
yes
G
Poids
12 g
CLT
Cable length tolerance
±0.1 m
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
SAP
Material numbers
IFrame
Aperçus 3D
3D
Infos techniques
2D