암호
카탈로그 탐색
KISTLER Type 6185AA
Kistler
Pressure
Special sensors
Plastic measure technology
6185A
Powered by
CAD모델 선택
{kistler/01_pressure/03_special_sensors/02_plastic_measur_tech/6185a/6185a_asmtab.prj},{NB=KISTLER Typ 6185AA(Sensor)},{IDNR=},{TYP=6185A},{DB=Datenblatt},{S=A},{KL=},{BS=Sensor},{PPATH=6185a_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Kistler
Description
6185A - Cavity Pressure Sensor, with Front ø2 mm
Bill of material
KISTLER Type 6185AA
TYP
Type
6185A
S
Sensor
Sensor front uncoated, keyway pin
Sensor front chromed
Sensor front uncoated, keyway pin
Sensor front chromed
KL
Cable
Sensor without cable
Sensor with single-wire-cable (L = 1,5 m)
Sensor with single-wire-cable (L = 5 m)
Sensor with single-wire-cable, without connector (L = 1,5 m)
Sensor with single-wire-cable, without connector (L = 5 m)
Sensor with single-wire-cable and Zsp crimped pin (Mat. Nr. 65003747). Cable with special lengths. Specify L in m. (Lmin = 0,04 m/Lmax = 1,5 m)
Sensor with conducting spacer sleeve Type 1720A1 and contact element Type 1712B1
Sensor with conducting spacer sleeve Type 1720A1 and contact element Type 1712B1, without connector
Sensor without cable
Sensor with single-wire-cable (L = 1,5 m)
Sensor with single-wire-cable (L = 5 m)
Sensor with single-wire-cable, without connector (L = 1,5 m)
Sensor with single-wire-cable, without connector (L = 5 m)
Sensor with single-wire-cable and Zsp crimped pin (Mat. Nr. 65003747). Cable with special lengths. Specify L in m. (Lmin = 0,04 m/Lmax = 1,5 m)
Sensor with conducting spacer sleeve Type 1720A1 and contact element Type 1712B1
Sensor with conducting spacer sleeve Type 1720A1 and contact element Type 1712B1, without connector
BS
Hole/Sensor
Sensor
Mounting bore with extration body for mounting nut type 6460A1
Mounting bore with extration body for conducting spacer sleeve type 1720A1
Mounting bore with extration body for spacer sleev type 6464A1
Sensor
Mounting bore with extration body for mounting nut type 6460A1
Mounting bore with extration body for conducting spacer sleeve type 1720A1
Mounting bore with extration body for spacer sleev type 6464A1
SAP
Material numbers
000000000018035341
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
IFrame
브라우저가 iframe을 지원하지 않습니다.
미리보기
3D
치수도
2D