암호
카탈로그 탐색
KISTLER Type 6177BAHMRSGXXX
Kistler
Pressure
Special sensors
Plastic measure technology
6177B
Powered by
CAD모델 선택
{kistler/01_pressure/03_special_sensors/02_plastic_measur_tech/6177b/6177b_asmtab.prj},{NB=KISTLER Typ 6177BAHMRSGXXX(Sensor)},{TYP=6177B},{ET=A},{H=Highsens},{MG=M},{R=Reserve},{KA=S},{ST=G},{KL=XXX},{BS=Sensor},{PPATH=6177b_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Kistler
Description
6177B - Cavity Pressure Sensor, HighSens with front ø4 mm
Bill of material
KISTLER Type 6177BAHMRSGXXX
TYP
Type
6177B
ET
Sensor Type
up to 200°C
up to 200 °C, sensor front coated
up to 200°C
up to 200 °C, sensor front coated
H
Sensor Type
Highsens
MG
Montageart
Mounting with mounting nut Type 6457
Mounting with spacer sleeve Type 6459
Mounting with conductive spacer sleeve
Mounting with mounting nut Type 6457
Mounting with spacer sleeve Type 6459
Mounting with conductive spacer sleeve
R
Reserve
Reserve
KA
Cable Type
Single-wire-cable (PTFE)
Coaxial cable (PFA D2)
without cable
Single-wire-cable (PTFE)
Coaxial cable (PFA D2)
without cable
ST
Plug
Without plug Type 1839 included
With plug Type 1839 included
Without plug Type 1839 included
With plug Type 1839 included
KL
Cable version
without cable
L=1.5m
L=5.0m
Single-Wire cable, M4 – crimp pin, L= 0,04 ... 1,5 m contact element Type 1712… and 1714…
without cable
L=1.5m
L=5.0m
Single-Wire cable, M4 – crimp pin, L= 0,04 ... 1,5 m contact element Type 1712… and 1714…
BS
Hole/Sensor
Sensor
Mounting bore with extraction body for spacer sleev type 6459
Mounting bore with extraction body for mounting nut type 6457
Sensor
Mounting bore with extraction body for spacer sleev type 6459
Mounting bore with extraction body for mounting nut type 6457
SAP
Material numbers
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
IFrame
브라우저가 iframe을 지원하지 않습니다.
미리보기
3D
치수도
2D