암호
카탈로그 탐색
KISTLER Typ 6163AA0.0
Kistler
Pressure
Special sensors
Plastic measure technology
6163A
Powered by
CAD모델 선택
{kistler/01_pressure/03_special_sensors/02_plastic_measur_tech/6163a/6163a_asmtab.prj},{NB=KISTLER Typ 6163AA0.0(Sensor)},{TYP=6163A},{DB=Datenblatt},{S=A},{KL=0.0},{BS=Sensor},{PPATH=6163a_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Kistler
Description
6163A - Mold Cavity Pressure Sensor for Low-Viscosity Thermosetting Materials and Rubbers with ø6 mm Front
Bill of material
KISTLER Typ 6163AA0.0
TYP
Type
6163A
S
Sensor
up to 200 °C
up to 200 °C, sensor front coated
up to 200 °C
up to 200 °C, sensor front coated
KL
Cable
ohne PFA-Kabel
with PFA-Cabel D2, Type 1645C0.2, L=0.2 m
with PFA-Cabel D2, Type 1645C0.4, L=0.4 m
with PFA-Cabel D2, Type 1645C0.6, L=0.6 m
with PFA-Cabel D2, Type 1645C0.8, L=0.8 m
with PFA-Cabel D2, Type 1645C1.2, L=1.2 m
mit PFA-Kabel D2, Typ 1645C1.6, L=1.6 m
with PFA-Cabel D2, Type 1645Csp, L=... m
with PTFE-single-wire cable, Type 1666A2, L=1.5 m (with connector Type 1839 supplied)
with PTFE-single-wire cable, Type 1666A2, L=1.5 m (without connector Type 1839 supplied)
ohne PFA-Kabel
with PFA-Cabel D2, Type 1645C0.2, L=0.2 m
with PFA-Cabel D2, Type 1645C0.4, L=0.4 m
with PFA-Cabel D2, Type 1645C0.6, L=0.6 m
with PFA-Cabel D2, Type 1645C0.8, L=0.8 m
with PFA-Cabel D2, Type 1645C1.2, L=1.2 m
mit PFA-Kabel D2, Typ 1645C1.6, L=1.6 m
with PFA-Cabel D2, Type 1645Csp, L=... m
with PTFE-single-wire cable, Type 1666A2, L=1.5 m (with connector Type 1839 supplied)
with PTFE-single-wire cable, Type 1666A2, L=1.5 m (without connector Type 1839 supplied)
BS
Hole/Sensor
Sensor
Mounting bore with extraction body for distance sleeve
Mounting bore with extraction body for mounting nut
Sensor
Mounting bore with extraction body for distance sleeve
Mounting bore with extraction body for mounting nut
SAP
Material numbers
000000000018005808
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
IFrame
브라우저가 iframe을 지원하지 않습니다.
미리보기
3D
치수도
2D