??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
5037B... - Charge Amplifier
Bill of material
KISTLER Type 5037B1111
TYP
Type
5037B
M
Measuring Range
pC
AS
Output Signal
±10 V
BT
Operating temperature range
0...60 °C
AN
Connection
AUS
Design
1 channel, 1 range
VE
Input Stage of the Amplifier
MOSFET
HR
with / without semiconductor reset
SAP
Material numbers
000000000018004491
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Dimension
2D